
Compact NSX <630 Extended rotary handle - padlockable - black
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 Extended rotary handle - padlockable - black
Incl. Tax
Incl. Tax
Description
It is an extended rotary handle for Compact NSX 400/630, PowerPact Multistandard L frames and EasyPact CVS 400/630 devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The distance between the back of the circuit breaker and the switchboard door is from 185mm to 600mm. The degrees of protection are IP55 and IK08. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Product Details
Weight (in Kg) | 0.9575 |
---|---|
Product or Component Type | rotary handle |
Length | 48.4 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | extended |
Range of Product | ComPact NSX400...630 |
Range Compatibility | ComPact NSX400 ComPact NSX630 EasyPact CVS400 EasyPact CVS630 PowerPact Multistandard |
Rotary Handle Padlocking | 1 to 3 padlocks padlock in OFF position |
Compatibility code | extended rotary handle |
IP degree of protection | IP55 |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |