
Compact NSX <630 communicating motor mechanism - MT400/630 - SDE adaptor - 220..240 V 50/60Hz
Description
This is a communicating motor mechanism for Compact NSX 400/630 and PowerPact Multistandard L frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. This communicating motor mechanism can receive external opening and closing orders. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this communicating motor mechanism module is 220VAC to 240VAC 50/60Hz. The consumption is less than 500VA. Padlocking of the device remains possible.
Product Details
Weight (in Kg) | 3.142 |
---|---|
Product or Component Type | motor mechanism |
Control Type | communicating |
Maximum Operating Frequency | 4 per minute |
Mounting Mode | fixed |
Length | 60 |
[Uc] Control Circuit Voltage | 220...240 V AC 50/60 Hz |
Device Application | automatic spring charging |
Range of Product | ComPacT NSX400...630 new generation ComPacT NSX400...630 DC new generation ComPact NSX400...630 ComPact NSX400...630 DC |
Device short name | MT400/630 |
Range | ComPacT |
Range Compatibility | ComPacT NSX400 new generation ComPacT NSX630 new generation ComPact NSX400 ComPact NSX630 ComPacT NSX DC new generation NSX400 DC ComPacT NSX DC new generation NSX630 DC Compact NSX400 DC Compact NSX630 DC PowerPact Multistandard EasyPact CVS400 EasyPact CVS630 PowerPact L |
Response time | < 700 ms open < 80 ms closed |
Control signal type | maintained impulse |
Locking options description | 1 to 3 padlocks Ø 5 to Ø 8 padlocking in OFF position |
Maximum power consumption in VA | 500 VA closing 500 VA opening |
Brand | Schneider Electric |