
Compact NSX <630 communicating motor mechanism - MT250 - SDE adaptor - 220..240 V 50/60Hz
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This is a communicating motor mechanism for Compact NSX 250 and PowerPact Multistandard J frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. This communicating motor mechanism can receive external opening and closing orders. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this communicating motor mechanism module is 220VAC to 240VAC 50/60Hz. The consumption is less than 500VA. Padlocking of the device remains possible. The communicating motor mechanism is supplied with SDE adapter.
Product Details
Weight (in Kg) | 1.41 |
---|---|
Product or Component Type | motor mechanism |
Control Type | communicating |
Maximum Operating Frequency | 4 per minute |
Mounting Mode | fixed |
Length | 17.1 |
[Uc] Control Circuit Voltage | 220...240 V AC 50/60 Hz |
Device Application | automatic spring charging |
Range of Product | ComPacT NSX100...250 new generation ComPacT NSX100...250 DC new generation ComPact NSX100...250 ComPact NSX100...250 DC |
Device short name | MT250 |
Range | ComPacT |
Range Compatibility | ComPacT NSX250 new generation ComPact NSX250 ComPacT NSX DC new generation NSX250 DC Compact NSX250 DC PowerPact Multistandard EasyPact CVS250 PowerPact J PowerPact H |
Response time | < 700 ms open < 80 ms closed |
Control signal type | impulse maintained |
Locking options description | padlocking in OFF position 1 to 3 padlocks Ø 5 to Ø 8 |
Maximum power consumption in VA | 500 VA closing 500 VA opening |
Provided equipment | SDE adaptor |
Brand | Schneider Electric |
Height S | 12 |
Width | 10.6 |