
Compact NSX <630 chassis slide plates for Compact NSX 100/160/250 withdrawable circuit breaker, 2 or 3 or 4 poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 chassis slide plates for Compact NSX 100/160/250 withdrawable circuit breaker, 2 or 3 or 4 poles
Incl. Tax
Incl. Tax
Description
These are chassis side plates for withdrawable 2P, 3P or 4P Compact NSX 100/160/250 circuit breakers. These side plates allow the installation on a chassis in order to facilitate the handling. A withdrawable configuration requires 2 chassis side plates and 2 circuit breaker side plates.
Product Details
Weight (in Kg) | 1.981 |
---|---|
Product or Component Type | side plate |
Mounting Mode | drawout |
Length | 30.5 |
Poles description | 2P 4P 3P |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |