
Compact NSX <630 chassis side plates for base, Compact NSX 400/630, 3 poles, 4 poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 chassis side plates for base, Compact NSX 400/630, 3 poles, 4 poles
Incl. Tax
Incl. Tax
Description
These are chassis side plates for withdrawable 3 or 4 poles Compact NSX 400/630 circuit breakers. These side plates allow the installation on a chassis in order to facilitate the handling. These side plates are mounted on the base. A withdrawable configuration requires 2 chassis side plates on the circuit breaker and 2 chassis side plates on the base.
Product Details
Weight (in Kg) | 2.691 |
---|---|
Product or Component Type | side plate |
Mounting Mode | drawout |
Length | 30.5 |
Poles description | 3P 4P |
Range of Product | ComPact NSX400...630 ComPact NSX400...630 DC |
Range | ComPact |
Range Compatibility | ComPact NSX400 ComPact NSX630 Compact NSX400 DC Compact NSX630 DC |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |