
Compact NSX <630 breaker status control module - 24 V DC
Description
This is a breaker status communication module (BSCM) for ComPact NSX circuit breakers. The optional BSCM for ComPact NSX is used to acquire device status indications and control the communicating remote-control function. It includes a memory used to manage the maintenance indicators. It serves as a converter between the analog outputs of the device indication contacts (O/F, SD, SDE) and the digital communicating functions. It is needed for communication of status indications, controls and measurements. The BSCM is installed inside the circuit breaker behind the front cover. It is connected to external Ethernet or Modbus interfaces (IFE/IFM) via the NSX cord terminal block. The BSCM operational voltage is 24 VDC.
Product Details
Weight (in Kg) | 0.035 |
---|---|
[us] Rated Supply Voltage | 24 V DC |
Product or Component Type | communication module |
Length | 40 |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 |
Device short name | breaker status control module |
Range | ComPact |
Range Compatibility | ComPact NSX PowerPact Multistandard |
Function Of Module | control circuit breaker get breaking status |
Brand | Schneider Electric |