
Compact NSX interphase barriers - 0<250A - set of 6
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX interphase barriers - 0<250A - set of 6
Incl. Tax
Incl. Tax
Description
This is an insulation accessory for Compact NSX 100/160/250 or EasyPact CVS 100/160/250. These interphase barriers reinforce insulation level at the power connection points. They are mandatory for voltages above 500 VAC for both fixed devices and adapters on plug in base. Interphase barriers are clipped easily between front or rear connection terminals. They are not compatible with terminal shields. It is a set of 6 parts.
Product Details
Weight (in Kg) | 0.102 |
---|---|
Product or Component Type | interphase barrier |
Quantity Per Set | set of 6 |
Length | 40 |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 PowerPact H PowerPact J INS250 Compact INV100...250 |
Compatibility code | insulation screens |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |