Compact NSX <630 auxiliary contact - 1 OC or 1 SD or 1 SDE or 1 SDV

29450
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

It is a single standard auxiliary contact that provides all the different indications remotely for ComPact NSX

Product Details

[Ie] Rated Operational Current AC-12: 6 A at 24 V AC 50/60 Hz AC-12: 6 A at 48 V AC 50/60 Hz AC-12: 6 A at 110 V AC 50/60 Hz AC-12: 6 A at 220/240 V AC 50/60 Hz AC-12: 6 A at 380/440 V AC 50/60 Hz AC-12: 6 A at 480 V AC 50/60 Hz AC-12: 6 A at 660/690 V AC 50/60 Hz AC-15: 6 A at 24 V AC 50/60 Hz AC-15: 6 A at 48 V AC 50/60 Hz AC-15: 5 A at 110 V AC 50/60 Hz AC-15: 4 A at 220/240 V AC 50/60 Hz AC-15: 2 A at 380/440 V AC 50/60 Hz AC-15: 1.5 A at 480 V AC 50/60 Hz AC-15: 0.1 A at 660/690 V AC 50/60 Hz DC-12: 6 A at 24 V DC DC-12: 2.5 A at 48 V DC DC-12: 0.6 A at 110 V DC DC-12: 0.3 A at 250 V DC DC-14: 1 A at 24 V DC DC-14: 0.2 A at 48 V DC DC-14: 0.05 A at 110 V DC DC-14: 0.03 A at 250 V DC
Product Or Component Type auxiliary contact
Range ComPact
Device Application breaker status monitoring
Range Compatibility ComPact NS630b...1600 ComPact NS1600b...3200 Compact INS Compact INV ComPact NSX EasyPact CVS PowerPact Multistandard ComPact NSX DC
Device short name OF SD SDE SDV
Accessory / Separate Part Category spare part for Compact NS630b...1600 spare part for Compact NS1600b...3200
Local Signalling ON/OFF indication for open/close trip indicator for relay trip indicator fault trip for electrical fault
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Compact NSX <630 auxiliary contact - 1 OC or 1 SD or 1 SDE or 1 SDV
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.