
ComPact NS - voltage release MX or XF - 200..250 V DC/AC 50/60 Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ComPact NS - voltage release MX or XF - 200..250 V DC/AC 50/60 Hz
Incl. Tax
Incl. Tax
Description
This is a MX shunt trip release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 200VDC to 250VDC or 200VAC to 250VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.
Product Details
Product or Component Type | voltage release |
---|---|
[Uc] Control Circuit Voltage | 200...250 V AC 50/60 Hz 200...250 V DC |
Control Type | standard |
Supply Holding Power | 4.5 VA |
Length | 18.5 |
Device Application | Control |
Range of Product | ComPacT NS630b...1600 new generation|ComPacT NS1600b...3200 new generation |
Device short name | MX |
Range | ComPacT |
Range Compatibility | ComPact (ComPact NS630b...1600)|ComPact (ComPact NS1600b...3200) |
Voltage release type | Opening coil|Instantaneous voltage release |
Response time | 50 ms +/- 10 % for Compact NS630b...1600|50 ms +/- 10 % for Compact NS1600b...3200|55 ms +/- 10 % for MasterPact NT|70 ms +/- 10 % for MasterPact NW |
Brand | Schneider Electric |