Schneider Electric Compact NS switches disconnectors mounting support for FDM - 64 x 64 mm - Ø 22 mm
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Compact NS switches disconnectors mounting support for FDM - 64 x 64 mm - Ø 22 mm
Incl. Tax
Incl. Tax
Description
mounting support for FDM - 64 x 64 mm - Ø 22 mm
Product Details
Weight (in Kg) | 0.045 |
---|---|
Product or Component Type | display mounting support |
Mounting Mode | by screws |
Length | 40 |
Number of Cut-Out | 2 cut-outs - diameter: 22-22 mm |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
Device short name | FDM mounting accessory (diameter 22 mm) |
Range | ComPact |
Range Compatibility | MasterPact NW ComPact NSX MasterPact NT PowerPact Multistandard |
Accessory / Separate Part Category | mounting accessory spare part for ComPact NS630b...1600 spare part for ComPact NS1600b...3200 |
Product Compatibility | FDM121 |
Height | 64 mm |
width | 64 mm |
Compatibility code | FDM mounting accessory (diameter 22 mm) |
Brand | Schneider Electric |