Schneider Electric Compact NS switches disconnectors front display module - FDM 121 - 96 x 96 mm - IP54
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Compact NS switches disconnectors front display module - FDM 121 - 96 x 96 mm - IP54
Incl. Tax
Incl. Tax
Description
This FDM121 is an Ethernet switchboard display module and it is part of EnerlinX communication system. This display unit is compatible with Masterpact, Compact and PowerPact circuit breakers. FDM121 displays the measurements, alarms, and operating assistance data from one circuit breaker over ULP. Its LCD screen offers a high resolution with white backlighting. The FDM121 is equipped with a 24VDC terminal block and two RJ45 sockets for ULP connection. It is easily installed in a switchboard, either through a standard door cut-out (92x92mm) or two 22mm diameter holes. It is a 96 x 96 x 30 mm screen requiring 10 mm behind the door (or 20 mm when the 24 V power supply connector is used) The operating temperature range is between -10°C to 55°C, and the protection degree is IP54 on the front face. The FDM121 display module is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The FDM121 firmware can be updated using EcoStruxure Power Commission software.
Product Details
Weight (in Kg) | 0.2445 |
---|---|
[us] Rated Supply Voltage | 24 V DC - 20...10 % |
Product or Component Type | display module |
Control Type | remote control |
Ambient air temperature for operation | -10-55 °C |
Mounting Mode | flush mounting |
Length | 33.6 |
Display Resolution | 128 x 128 pixels |
View Angle Horizontal x Vertical | 60 x 30° |
Product Name | Enerlin'X FDM |
Standards | CE CSA UL |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
Device short name | FDM121 |
Range | Enerlin'X |
Range Compatibility | MasterPact NW MasterPact NT ComPact NSX ComPact NS630b...1600 ComPact NS1600b...3200 PowerPact H PowerPact J PowerPact L PowerPact P PowerPact R |
Accessory / Separate Part Category | display and signalling accessory spare part for ComPact NS630b...1600 spare part for ComPact NS1600b...3200 |
Function Of Module | remote control view network metering display alarm |
Height | 96 mm |
Depth | 33.6 mm |
width | 96 mm |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | FDM121 |
IP degree of protection | IP53 front face: |
Current Consumption | 21 mA |
Display type | LCD screen with white backlighting |
Brand | Schneider Electric |