Schneider Electric Compact NS switches disconnectors female connector RJ45 - set of 5
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Compact NS switches disconnectors female connector RJ45 - set of 5
Incl. Tax
Incl. Tax
Description
It is a set of RJ45 female/female connector for Compact and Masterpact product ranges.
Product Details
Weight (in Kg) | 0.017 |
---|---|
Product or Component Type | RJ45 connector |
Connector Type | 2 RJ45 |
Quantity Per Set | set of 5 |
Length | 27 |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC ComPact NSX400...630 ComPact NSX400...630 DC ComPact NS630b...1600 ComPact NS1600b...3200 |
Device short name | RJ45 connectors female/female |
Range | ComPact |
Range Compatibility | ComPact NSX DC PowerPact Multistandard ComPact NS1600b...3200 ComPact NS630b...1600 ComPact NSX MasterPact MTZ MasterPact NT MasterPact NW |
Accessory / Separate Part Category | spare part |
Compatibility code | RJ45 connectors female/female |
Brand | Schneider Electric |