
calcActive())">
ComPacT NS - Adjustable time delay relay for voltage release MN - 200/250 V AC/DC
33682
Rp 4.453.320
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33682
ComPacT NS - Adjustable time delay relay for voltage release MN - 200/250 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ComPacT NS - Adjustable time delay relay for voltage release MN - 200/250 V AC/DC
Rp 4.453.320
Description
This time delay unit is an auxiliary that can be combined with an undervoltage release (MN). It must be associated with a 250VDC MN undervoltage release. It eliminates the risk of nuisance tripping due to transient voltage dips lasting from 200ms to 3s. Its power supply is 200-250VDC or 200-250VAC 50/60Hz. This time delay unit has 4 adjustable steps (0.5s - 1s - 1.5s - 3s). It is an external accessory and can be mounted in the switchboard.
Product Details
Length | 9 |
---|---|
Brand | Schneider Electric |
Height S | 9 |
Width | 8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review