
Compact INS/INV downstream coupling accessories for source changeover systems, 320 to 630 A, 4 poles
Description
This is a connection accessory used to couple two circuit breakers of the same size. This accessory is compatible with 4 poles Compact INS320 to INS 630 and 4 poles Compact NSX 400/630 devices. It simplifies the connection to bars and cable with lugs when coupling 2 devices. The outgoing pitch of this coupling accessory is 45mm.
Product Details
Weight (in Kg) | 4.637 |
---|---|
Product or Component Type | downstream coupling connector |
Length | 46 |
Poles description | 4P |
Range of Product | INS320...630 NSX400...630 |
Device short name | downstream coupling connector |
Range Compatibility | Compact INS Compact NSX |
Accessory / Separate Part Category | connection accessory |
Product Compatibility | Compact INS320...630 Compact NSX400...630 |
Brand | Schneider Electric |