
communication card - for variable speed drive - LONWORKS
Description
communication card - for variable speed drive - LONWORKS
Product Details
Weight (in Kg) | 0.201 |
---|---|
Net weight | 0.2 kg |
Product Or Component Type | communication cards |
Communication Port Protocol | LonWorks |
Topology | TP/FT-10 (free topology) |
Communication Service | LonMark 6010: Variable Speed Motor Drive LonMark 0000: Node Object |
Transmission Rate | 78 kbps |
Range Compatibility | Altivar 21 |
Electrical Connection | 3 ways removable screw terminal block |
Display type | 1 LED for service graphic display terminal for reference received graphic display terminal |
Brand | Schneider Electric |