Schneider Electric Comb busbar, Easy9 XP, 3P, 63 A, 12 modules

EZ9XPH312
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Comb busbar, Easy9 XP, 3P, 63 A, 12 modules

Product Details

Product or Component Type comb busbar
Colour light grey (RAL 7035)
Connector Type tooth
[ue] Rated Operational Voltage 230 V AC 50 Hz Ph/N, 400 V AC 50 Hz Ph/Ph
9 mm Pitches 24
Total Number Of 18 mm Modules 12
Distance Between Way 54 mm
Lines Description 3L
Range Compatibility Easy9 (Easy9 XP)
Number Of Ways 4 ways 3 L
Mounting location top on tunnel type terminals
Poles configuration for 1 way 1 x 3P
Market segment residential
Standards IEC 60439-1,IEC 60664
Insulation insulated
Range Easy9
Device Presentation cuttable
Pollution degree 2
Connection pitch 18 mm
Provided equipment 2 end piece
width 220 mm
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Comb busbar, Easy9 XP, 3P, 63 A, 12 modules
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.