
calcActive())">
Comb busbar, Easy9 XP, 2P, 63 A, 57 modules
EZ9XPH257
Rp 565.268
Rp 413.923
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9XPH257
Comb busbar, Easy9 XP, 2P, 63 A, 57 modules
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Comb busbar, Easy9 XP, 2P, 63 A, 57 modules
Rp 565.268
Rp 413.923
Description
This Easy9 product is a horizontal comb busbar 57 modules. It is dedicated to 2L installations. It is a set of 1 device. It is suitable for 28 devices (1P+N or 2P). This comb busbar is compatible with Easy9 MCB, RCCB, RCBO and switch products. The total number of modules of 18mm is 57. The Ue rated operational voltage is 230VAC (phase to neutral) and 400VAC (phase to phase). The Ui rated insulation voltage is 500VAC. The operating frequency is 50Hz. Its width is 114 pitches of 9mm. The color is light grey (RAL7035). The degree of protection is IP20. The pollution degree is 3. According to IEC 60695-2-1 standard, the fire resistance is self-extinguishing at 850°C within 30s.
Product Details
Product or Component Type | comb busbar |
---|---|
Colour | light grey (RAL 7035) |
Connector Type | Tooth |
[ue] Rated Operational Voltage | 230 V AC 50 Hz Ph/N, 400 V AC 50 Hz Ph/Ph |
9 mm Pitches | 114 |
Total Number Of 18 mm Modules | 57 |
Distance Between Way | 36 mm |
Lines Description | 2L |
Range Compatibility | Easy9 (Easy9 XP) |
Number Of Ways | 28 ways 2 L |
Mounting location | Top on tunnel type terminals |
Poles configuration for 1 way | 1 x 2P |
Market segment | residential |
Standards | IEC 60439-1 IEC 60664 |
Insulation | insulated |
Range | Easy9 |
[ui] Rated Insulation Voltage | 500 V AC conforming to IEC 61439-1 |
Device Presentation | cuttable |
Accessory / Separate Part Category | Connection accessory |
Pollution degree | 2 |
Fire Resistance | 850 °C ( 30 s ) conforming to IEC 60695-2-1 |
Connection pitch | 18 mm |
Provided equipment | 2 end piece |
width | 1000 mm |
Height | 1 |
Length | 100 |
Width | 2.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account