
calcActive())">
Comb busbar, Easy9 XP, 1P, 63 A, 57 modules
EZ9XPH157
Rp 314.685
Rp 230.431
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9XPH157
Comb busbar, Easy9 XP, 1P, 63 A, 57 modules
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Comb busbar, Easy9 XP, 1P, 63 A, 57 modules
Rp 314.685
Rp 230.431
Description
Comb busbar, Easy9 XP, 1P, 63 A, 57 modules
Product Details
Product or Component Type | comb busbar |
---|---|
Colour | light grey (RAL 7035) |
Connector Type | tooth |
[ue] Rated Operational Voltage | 230 V AC 50 Hz Ph/N |
9 mm Pitches | 114 |
Total Number Of 18 mm Modules | 57 |
Distance Between Way | 18 mm |
Lines Description | 1L |
Range Compatibility | Easy9 (Easy9 XP) |
Number Of Ways | 57 ways 1 L |
Mounting location | top on tunnel type terminals |
Poles configuration for 1 way | 1 x 1P |
Market segment | residential |
Standards | IEC 60439-1,IEC 60664 |
Insulation | insulated |
Range | Easy9 |
Device Presentation | cuttable |
Pollution degree | 2 |
Connection pitch | 18 mm |
Provided equipment | 2 end piece |
width | 1000 mm |
Brand | Schneider Electric |
Height | 1.5 |
Length | 101.5 |
Width | 1.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account