
CLOSING COIL MVS XF 200/250 V AC/DC FIXED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CLOSING COIL MVS XF 200/250 V AC/DC FIXED
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | closing coil |
---|---|
[Uc] Control Circuit Voltage | 200/250 V AC/DC 50/60 Hz |
Control Type | electrically operated |
Length | 0 |
Device Application | control |
Range of Product | EasyPact MVS |
Device short name | XF |
Range | EasyPact |
Range Compatibility | EasyPact (EasyPact MVS) circuit breaker |
Voltage release type | closing coil |
Control signal type | maintained |
Brand | Schneider Electric |