closed toroid A type, for Vigirex and Vigilhom, PA50, inner diameter 50 mm, rated current 85 A
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
closed toroid A type, for Vigirex and Vigilhom, PA50, inner diameter 50 mm, rated current 85 A
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.2 kg |
---|---|
Product or Component Type | earth leakage current sensor |
Diameter | 50 mm inner: |
Network frequency | 45...440 Hz |
Standards | IEC 60947-2 |
Depth | 29 mm |
Height | 108 mm |
Range Compatibility | VigiPacT RH10M residual current protection relay,VigiPacT RH10P residual current protection relay,VigiPacT RH21M residual current protection relay,VigiPacT RH21P residual current protection relay,VigiPacT RH68M residual current protection relay,VigiPacT RH86M residual current protection relay,VigiPacT RH86P residual current protection relay,VigiPacT RH99M residual current protection relay,VigiPacT RH99P residual current protection relay,VigiPacT RH197M residual current protection relay,VigiPacT RH197P residual current protection relay,VigiPacT RHU residual current protection relay,VigiPacT RHUs residual current protection relay,VigiPacT RMH residual current protection relay |
width | 88 mm |
Market segment | small commercial,residential |
Current Transformer Type | A type closed toroid |
Device Application | equipment monitoring and control |
Range | VigiPacT |
Compatibility code | PA50 |
Device short name | PA50 |
Pollution degree | level 3 conforming to IEC 60664-1 |
Overvoltage Category | IV |
IP degree of protection | connectors: IP20,IP30 |
Network type | AC/DC |