
ClimaSys PTC heating resistance 55W, 110-250V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys PTC heating resistance 55W, 110-250V
Incl. Tax
Incl. Tax
Description
ClimaSys PTC heating resistance. 50W, 110-250V AC, 50/60 Hz. (-40 to 70)°C temp for operation. Electrical connection is cable 2 x 0.75 mm² length is 300 mm. 35 mm DIN rail mounting support. Extruded aluminium body. IP20 Protection. Electrical protection needed, must be installed with a thermal controller. Prisma P/G compatible.
Product Details
Weight (in Kg) | 0.534 |
---|---|
Ambient air temperature for operation | -40-70 °C |
Length | 70 |
Depth | 70 mm |
Condition of use | air sealed enclosure heaters must be installed with a thermal controller electrical protection is needed |
Brand | Schneider Electric |