ClimaSys PTC heating resistance 177W 230V with ventilator insulate

NSYCR170W230VVC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

ClimaSys PTC heating resistance 177W 230V with ventilator insulate

Product Details

Weight (in Kg) 0.363
Ambient air temperature for operation -40-70 °C
Length 90
Electrical Insulation Class class II
Depth 90 mm external:
Condition of use electrical protection is needed
heaters must be installed with a thermal controller
air sealed enclosure
Electrical Connection 2 screw terminals 2.5 mm²
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: ClimaSys PTC heating resistance 177W 230V with ventilator insulate
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.