calcPageSize())"
/>
calcActive())">
ClimaSys PTC heating resistance 150W,110-250V
NSYCR150WU2
Rp 1.853.145
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NSYCR150WU2
ClimaSys PTC heating resistance 150W,110-250V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys PTC heating resistance 150W,110-250V
Rp 1.853.145
Description
ClimaSys PTC heating resistance. 150W, 110-250V AC, 50/60 Hz. (-40 to 70)°C temp for operation. 35 mm DIN rail mounting support. Extruded aluminium body. IP20 Protection. Electrical protection needed, must be installed with a thermal controller.
Product Details
| Weight (in Kg) | 0.8115 |
|---|---|
| Ambient air temperature for operation | -40-70 °C |
| Length | 28.5 |
| Depth | 70 mm |
| Condition of use | heaters must be installed with a thermal controller air sealed enclosure electrical protection is needed |
| Brand | Schneider Electric |
| Height | 7 |
| Width | 8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account