
ClimaSys PTC heating resistance 10W,110-250V insulate
Description
ClimaSys PTC heating resistance insulate. 10W, 110-250V AC, 50/60 Hz. (-40 to 70)°C temp for operation. Electrical connection is 2 screw terminals 2.5 mm². 35 mm DIN rail mounting support. Extruded aluminium body. IP20, Insulation Class II. Electrical protection needed, must be installed with a thermal controller.
Product Details
Weight (in Kg) | 0.16 |
---|---|
Ambient air temperature for operation | -40-70 °C |
Length | 75 |
Electrical Insulation Class | class II |
Depth | 75 mm external: |
Condition of use | electrical protection is needed air sealed enclosure heaters must be installed with a thermal controller |
Electrical Connection | 2 screw terminals 2.5 mm² |
Brand | Schneider Electric |