
ClimaSys CV - forced vent. roof, 575m3/h, 230V, with roof outlet grille and filter G2
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CV - forced vent. roof, 575m3/h, 230V, with roof outlet grille and filter G2
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | top hood with fan |
---|---|
Colour | hood: grey (RAL 7035) |
Length | 340 |
Input Voltage | 230 V 50/60 Hz |
Noise Level | 64-64 dB |
Air flow | with outlet grille cut-out 291 x 291 mm: 350 m3/h,free flow rate: 575 m3/h at 50 Hz |
Type Of Ventilation Filter | G2 |
Depth | 340 mm external: |
Device Composition | 1 hood: top of enclosure,1 fan,1 fixing elements |
Range Compatibility | Prisma (Prisma P),Prisma (Prisma PH),Prisma (Prisma iPM M),Acti 9 enclosure |
Cut-Out Dimensions | 228 x 228 mm |
Range | ClimaSys |
Height | 96 mm external: |
width | 340 mm external: |
IP degree of protection | IP54 |
Brand | Schneider Electric |