
ClimaSys CV forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CV forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
Description
ClimaSys CV Axial motor ventilator. 230V 50Hz or 60Hz. 68 W 50 Hz, 85 W 60 Hz. Free flow rate of 550 m3/h at 50 Hz and 60 Hz. 336 x 316 x 161 mm. Cut-out dimensions of 291 x 291 mm. Outlet grille injected thermoplastic (ASA PC), Grey RAL 7035. Connections terminals by cable. 2 protective grille on the front and rear surfaces. Protection IP54.
Product Details
Weight (in Kg) | 3.554 |
---|---|
[us] Rated Supply Voltage | 207...244 V |
Colour | outlet grille: grey (RAL 7035) |
[In] Rated Current | 0.52-0.52 A 50 Hz 0.37-0.37 A 60 Hz |
Ambient air temperature for operation | -15-60 °C |
Length | 161 |
Bearing Type | ball |
Depth | 161 mm external: |
Device Composition | 1 axial motor 2 protective grille: on the front and rear surfaces 1 filter: front of axial motor 1 outlet grille: front 1 cut-out template |
Condition of use | filter must be cleaned and replaced regularly surrounding environment must be relatively clean outside temperature must be 5 °C lower than inside temperature overfrequent filter replacement should be avoided flow rates depends on the work point, see ProClima software |
Ambient air temperature for storage | -40-70 °C |
Connections - Terminals | terminal block |
Cut-Out Dimensions | 291 x 291 mm |
Brand | Schneider Electric |