
ClimaSys CV forced vent. IP54, 38m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CV forced vent. IP54, 38m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
Description
ClimaSys CV Axial motor ventilator. 230V 50Hz or 60Hz. 4.5 W 50 Hz, 4.8 W 60 Hz. Free flow rate with standard filter of 38 m3/h at 50 Hz and 39 m3/h at 60 Hz. 137 x 117 x 49 mm. Cut-out dimensions of 92 x 92 mm. Outlet grille injected thermoplastic (ASA PC), Grey RAL 7035. Connections terminals by cable. 2 protective grille on the front and rear surfaces. Protection IP54.
Product Details
Weight (in Kg) | 0.28 |
---|---|
[us] Rated Supply Voltage | 150...250 V |
Colour | outlet grille: grey (RAL 7035) |
[In] Rated Current | 0.16-0.16 A 50 Hz 0.17-0.17 A 60 Hz |
Ambient air temperature for operation | -10-70 °C |
Length | 49 |
Bearing Type | ball |
Depth | 49 mm external: |
Device Composition | 1 axial motor 2 protective grille: on the front and rear surfaces 1 filter: front of axial motor 1 outlet grille: front 1 cut-out template |
Condition of use | outside temperature must be 5 °C lower than inside temperature flow rates depends on the work point, see ProClima software surrounding environment must be relatively clean filter must be cleaned and replaced regularly overfrequent filter replacement should be avoided |
Ambient air temperature for storage | -40-70 °C |
Connections - Terminals | cable |
Cut-Out Dimensions | 92 x 92 mm |
Brand | Schneider Electric |