
ClimaSys CV forced vent. IP54, 300m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CV forced vent. IP54, 300m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
Description
ClimaSys CV Axial motor ventilator. 230V 50Hz or 60Hz. 36 W 50 Hz, 37 W 60 Hz. Free flow rate with standard filter of 300 m3/h at 50 Hz and 350 m3/h at 60 Hz. 268 x 248 x 116 mm. Cut-out dimensions of 223 x 223 mm. Outlet grille injected thermoplastic (ASA PC), Grey RAL 7035. Connections terminals by faston connector. 2 protective grille on the front and rear surfaces. Protection IP54.
Product Details
Weight (in Kg) | 1.642 |
---|---|
[us] Rated Supply Voltage | 145...253 V |
Colour | outlet grille: grey (RAL 7035) |
[In] Rated Current | 0.16-0.16 A 60 Hz 0.17-0.17 A 50 Hz |
Ambient air temperature for operation | -10-70 °C |
Length | 116 |
Bearing Type | ball |
Depth | 116 mm external: |
Device Composition | 1 axial motor 2 protective grille: on the front and rear surfaces 1 filter: front of axial motor 1 outlet grille: front 1 cut-out template 1 power cord |
Condition of use | surrounding environment must be relatively clean filter must be cleaned and replaced regularly outside temperature must be 5 °C lower than inside temperature overfrequent filter replacement should be avoided flow rates depends on the work point, see ProClima software |
Ambient air temperature for storage | -40-70 °C |
Connections - Terminals | Faston connector |
Cut-Out Dimensions | 223 x 223 mm |
Brand | Schneider Electric |