
ClimaSys CV forced vent. IP54, 165m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CV forced vent. IP54, 165m3/h, 230V, with outlet grille and filter G2
Incl. Tax
Incl. Tax
Description
ClimaSys CV Axial motor ventilator. 230V 50Hz or 60Hz. 14.3 W 50 Hz, 16.3 W 60 Hz. Free flow rate with standard filter of 156 m3/h at 50 Hz and 193 m3/h at 60 Hz. 268 x 248 x 104 mm. Cut-out dimensions of 223 x 223 mm. Outlet grille injected thermoplastic (ASA PC), Grey RAL 7035. Connections terminals by faston connector. 2 protective grille on the front and rear surfaces. Protection IP54.
Product Details
Weight (in Kg) | 1.438 |
---|---|
[us] Rated Supply Voltage | 175...253 V |
Colour | outlet grille: grey (RAL 7035) |
[In] Rated Current | 0.12-0.12 A 50 Hz 0.94-0.94 A 60 Hz |
Ambient air temperature for operation | -20-60 °C |
Length | 104 |
Bearing Type | ball |
Depth | 104 mm external: |
Device Composition | 1 axial motor 2 protective grille: on the front and rear surfaces 1 filter: front of axial motor 1 outlet grille: front 1 cut-out template 1 power cord |
Condition of use | overfrequent filter replacement should be avoided filter must be cleaned and replaced regularly flow rates depends on the work point, see ProClima software outside temperature must be 5 °C lower than inside temperature surrounding environment must be relatively clean |
Ambient air temperature for storage | -40-70 °C |
Connections - Terminals | Faston connector |
Cut-Out Dimensions | 223 x 223 mm |
Brand | Schneider Electric |