
ClimaSys CR heating resistance ventil. 400W 230V aluminium
Description
ClimaSys heating resistance ventilator. 400W, 230V AC, 50/60 Hz. (-40 to 70)°C temp for operation. Resistance heater with fan. 36 mm DIN rail mounting support. Fixing mode by clips. Extruded aluminium body. IP20 Protection. Electrical protection needed, must be installed with a thermal controller.
Product Details
Weight (in Kg) | 1.547 |
---|---|
Ambient air temperature for operation | -40-70 °C |
Length | 100 |
Depth | 100 mm |
Condition of use | air sealed enclosure heaters must be installed with a thermal controller electrical protection is needed |
Brand | Schneider Electric |