
ClimaSys CR heating resistance ventil.250W, 230V aluminium
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CR heating resistance ventil.250W, 230V aluminium
Incl. Tax
Incl. Tax
Description
ClimaSys heating resistance ventilator. 250W, 230V AC, 50/60 Hz. (-40 to 70)°C temp for operation. Resistance heater with fan. 35 mm DIN rail mounting support. Fixing mode by clips. Extruded aluminium body. IP20 Protection. Electrical protection needed, must be installed with a thermal controller.
Product Details
Weight (in Kg) | 1.104 |
---|---|
Ambient air temperature for operation | -40-70 °C |
Length | 100 |
Depth | 100 mm |
Condition of use | air sealed enclosure heaters must be installed with a thermal controller electrical protection is needed |
Brand | Schneider Electric |