
calcActive())">
Climasys CC- thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
NSYCCOTHI
Rp 715.617
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCCOTHI
Climasys CC- thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Climasys CC- thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
Rp 715.617
Description
ClimaSys CC - thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
Product Details
Weight (in Kg) | 0.08 |
---|---|
Colour | light grey |
Ambient air temperature for operation | -20-80 °C |
Length | 8 |
Contact Resistance | 10 mOhm |
Contacts Type and Composition | 1 NO/NC |
Depth | 44 mm external: |
Electrical Connection | 4 terminals, clamping capacity: 2.5 mm² |
Brand | Schneider Electric |
Height | 6 |
Width | 7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account