
Climasys CC- simple thermostat 250V - range of temperature 0…60°C - NO - °C
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Climasys CC- simple thermostat 250V - range of temperature 0…60°C - NO - °C
Incl. Tax
Incl. Tax
Description
ClimaSys CC Simple thermostat. 250V AC. 68 x 33 x 44 mm. Sensor Bimetal with NO contact type. 1 ventilation function. Electrical connection by 4 terminals 2.5mm². Mounting mode by 35mm DIN rail, cross rails, on mounting plate Spacial upright. Made in PC. Light grey. Self-extinguishing UL94 (material V0). Protection IP20.
Product Details
Weight (in Kg) | 0.064 |
---|---|
Colour | light grey |
Ambient air temperature for operation | -20-80 °C |
Length | 44 |
Contact Resistance | 10 mOhm |
Contacts Type and Composition | NO |
Depth | 44 mm external: |
Electrical Connection | 4 terminals, clamping capacity: 2.5 mm² |
Brand | Schneider Electric |