Schneider Electric Climasys CC- simple thermostat 250V - range of temperature 0…60°C - NC - °F
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Climasys CC- simple thermostat 250V - range of temperature 0…60°C - NC - °F
Incl. Tax
Incl. Tax
Description
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NC - °F
Product Details
Weight (in Kg) | 0.065333 |
---|---|
Colour | light grey |
Ambient air temperature for operation | -20-80 °C |
Length | 44 |
Contact Resistance | 10 mOhm |
Contacts Type and Composition | NC |
Depth | 44 mm external: |
Electrical Connection | 4 terminals, clamping capacity: 2.5 mm² |
Brand | Schneider Electric |