Schneider Electric Climasys CC- Electronical thermostat 9...30V - range of temperature -40…80°C
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Climasys CC- Electronical thermostat 9...30V - range of temperature -40…80°C
Incl. Tax
Incl. Tax
Description
Climasys CC - Electronical thermostat 9...30V - range of temperature -40…80°C
Product Details
Weight (in Kg) | 0.138 |
---|---|
Colour | light grey |
Ambient air temperature for operation | -40-80 °C |
Length | 44 |
Depth | 44 mm external: |
Electrical Connection | 10 terminals, clamping capacity: 2.5 mm² |
Display type | OLED screen |
Brand | Schneider Electric |