
Climasys CC - electronic hygrotherm - 95 ...135V - temp -40…80°C - Hr 20…80%
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Climasys CC - electronic hygrotherm - 95 ...135V - temp -40…80°C - Hr 20…80%
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | electronic hygrotherm |
---|---|
Colour | light grey |
Length | 44 |
Input Voltage | 90...140 V AC |
Maximum Switching Capacity | 4 A 120 V AC |
Hysteresis | 2 K programmed value,3 % |
Humidity Setting Range | 20-80 % |
Sensor Type | optional NTC external sensor |
Depth | 44 mm external: |
Display type | OLED screen |
Range | ClimaSys |
Height | 85 mm external: |
width | 56 mm external: |
Mounting location | 35 mm DIN rail,cross rails,on mounting plate,Spacial upright |
Number of outputs | 2 ventilation/heating function |
Flame Retardance | self-extinguishing conforming to UL94 (material V0) |
Brand | Schneider Electric |