
calcActive())">
Climasys CC- electronic hygrostat - 200…240 V - Hr 20…80% - OLED screen
NSYCCOHY230VID
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCCOHY230VID
Climasys CC- electronic hygrostat - 200…240 V - Hr 20…80% - OLED screen
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Climasys CC electronic hygrostat with OLED screen. H is 85 x W is 56 x D is 44 mm. Displays relative humidity. 6 terminals 2.5 mm² electric connection. 2 outputs heating function. Input voltage is 200 to 240V. Humidity Range is 20…80%. Hysteresis 3 %. Polycarbonate made, Self-extinguishing conforming to UL94 (material V0). Light grey. Mounting location is on mounting plate, 35 mm DIN rail, Spacial upright or Cross rails.
Product Details
Weight (in Kg) | 0.1537 |
---|---|
Colour | light grey |
Ambient air temperature for operation | -40-80 °C |
Length | 8.7 |
Depth | 44 mm external: |
Electrical Connection | 6 terminals, clamping capacity: 2.5 mm² |
Display type | OLED screen |
Brand | Schneider Electric |
Height | 5.8 |
Width | 7.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account