
ClimaSys CA Outlet grille - plastic - cut out 291x291mm - ext. dim 336x316mm - IP54
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CA Outlet grille - plastic - cut out 291x291mm - ext. dim 336x316mm - IP54
Incl. Tax
Incl. Tax
Description
Prisma iPM outlet grille plastic. 291 x 291 mm cut-out. External is 336 x 316 mm. Thermal management accessory. Compatible with Prisma iPM M side panel. Fixing mode by clips. Air flow is 350 m3/h. Injected thermoplastic (ASA PC). Grey RAL 7035 external part. IP30, IP54 and IP31 Protection.
Product Details
Weight (in Kg) | 0.827 |
---|---|
Colour | external part: grey (RAL 7035) |
Length | 18 |
Depth | 18 mm external: |
Device Composition | 1 support frame 1 external part 1 G2 M1 synthetic standard filter |
Accessory / Separate Part Category | thermal management accessory |
Cut-Out Dimensions | 291 x 291 mm |
Accessory / Separate Part Destination | ClimaSys ventilation system |
Brand | Schneider Electric |