
ClimaSys CA outlet grille plast cut out 92x92mm ext dim 137x117mm IP54
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CA outlet grille plast cut out 92x92mm ext dim 137x117mm IP54
Incl. Tax
Incl. Tax
Description
Prisma P outlet grille plastic. 92 x 92 mm cut-out. External is 137 x 117 mm. Thermal management accessory. Compatible with ClimaSys CV fan. Fixing mode by screws or clipped. Injected thermoplastic (ASA PC). Grey RAL 7035 external part. 1 x G2 M1 synthetic standard filter( rear of outlet grille) incl. IP54 Protection.
Product Details
Weight (in Kg) | 0.152 |
---|---|
Colour | external part: grey (RAL 7035) |
Length | 13 |
Depth | 13 mm external: |
Device Composition | 1 external part: front 1 support frame 1 G2 M1 synthetic standard filter: rear of outlet grille |
Accessory / Separate Part Category | thermal management accessory |
Cut-Out Dimensions | 92 x 92 mm |
Accessory / Separate Part Destination | ClimaSys ventilation system |
Brand | Schneider Electric |