
calcActive())">
ClimaSys CA outlet grille plast cut out 125x125mm ext dim 137x117mm IP54
NSYCAG125LPF
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG125LPF
ClimaSys CA outlet grille plast cut out 125x125mm ext dim 137x117mm IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Prisma P outlet grille plastic. 125 x 125mm cut-out. External is 170 x 150 mm. Thermal management accessory. Compatible with ClimaSys CV fan. Fixing mode by screws or clipped. Injected thermoplastic (ASA PC). Grey RAL 7035 external part. 1 x G2 M1 synthetic standard filter incld. IP54 Protection.
Product Details
Weight (in Kg) | 0.22 |
---|---|
Colour | external part: grey (RAL 7035) |
Length | 18 |
Depth | 15 mm external: |
Device Composition | 1 support frame 1 external part 1 G2 M1 synthetic standard filter |
Accessory / Separate Part Category | thermal management accessory |
Cut-Out Dimensions | 125 x 125 mm |
Accessory / Separate Part Destination | ClimaSys ventilation system |
Brand | Schneider Electric |
Height S | 4.5 |
Width | 15.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review