Schneider Electric circuit breaker terminal spreaders - 4 poles - for EZ250
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric circuit breaker terminal spreaders - 4 poles - for EZ250
Incl. Tax
Incl. Tax
Description
This is a terminal spreaders for EasyPact EZC250 circuit breaker. The spreaders may be used to increase the pitch. It has set of 4, bars,cable lugs or cable connectors can be attached to the ends.
Product Details
Weight (in Kg) | 0.161 |
---|---|
Product or Component Type | spreader |
Quantity Per Set | set of 4 |
Length | 40 |
Breaking Capacity Code | F H N |
Poles description | 4P |
Range of Product | EZCV250 EZC250 |
Connection pitch | 45 mm |
Range | EasyPact |
Range Compatibility | EZC circuit breaker EZCV circuit breaker |
Accessory / Separate Part Category | connection accessory |
Market segment | small commercial |
Compatibility code | spreader |
Brand | Schneider Electric |