Circuit breaker, MasterPacT MTZ2 32H1 fixed, 4P, 3200A, 66kA/440VAC, MicroLogic 2.0E Active, manually operated

MTZ232_H12E4PMFHH
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

MasterPacT MTZ circuit breaker with Micrologic Active is the last generation of high current air circuit breakers. This MasterPacT MTZ2 32H1 is a 4 poles circuit breaker in fixed version. The rated current is 3200A. The breaking capacity (Icu) is 66kA rms at 440VAC 50/60Hz. This circuit breaker is equipped with MicroLogic 2.0E Active control unit. MasterPacT MTZ Active combines real-time information and ease of use to enable fast mitigation of outage events. MasterPacT MTZ Active is designed to achieve new levels of uptime and agility. MicroLogic 2.0E Active is a LI protection type control unit that offers 2 basic protection functions and some advanced protections. Basic protections are long time protection against overloads (L) and instantaneous protection (I) against short-circuits. MicroLogic 2.0E Active measures energy and power, as well as true rms values of currents. Diagnostic features are intended to limit the risk of power interruptions and to power up the installation as quickly as possible after a trip. MicroLogic Active provides alarms and messages to help the user in scheduling both preventive and predictive maintenance, as well as device replacement. MicroLogic Active has an ergonomic HMI with coloured backlight, status LEDs and a friendly navigation interface. MicroLogic 2.0E Active control units incorporate wired communication including Ethernet and Modbus SL. MicroLogic Active is equipped with NFC connectivity which provides remote access via a smartphone and the EcoStruxure Power Device application. This circuit breaker is equipped with horizontal power connections on top and bottom. This circuit breaker is manually operated. The dimensions are 537mm (W) x 352mm (H) x 300mm (D), the weight is approximately 65kg. MasterPacT MTZ Active is compliant with international standards IEC 60947-1 and IEC 60947-2. MasterPacT MTZ Active circuit breakers are part of the Active Panel solution made possible by Schneider Electric’s EcoStruxure Power architecture. Green packaging eliminates single-use plastics and features 100% recycled and recyclable cardboard. Transformer efficiency data helps inform actions to save energy and reduce CO2 emissions.

Product Details

Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Sold By Mediantara General Sistemindo 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)