
calcActive())">
circuit breaker Easypact EZC400N - TMD - 300 A - 3 poles 3d
EZC400N3300N
Rp 6.076.917
Rp 2.788.393
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZC400N3300N
circuit breaker Easypact EZC400N - TMD - 300 A - 3 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker Easypact EZC400N - TMD - 300 A - 3 poles 3d
Rp 6.076.917
Rp 2.788.393
Description
Product Details
ICS Rated Service Breaking Capacity | 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2,20 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2,18 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2,18 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
Net weight | 4.8 kg |
Product or Component Type | circuit breaker |
Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Colour | black |
Quantity Per Set | 1 piece |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,40 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2,36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2,36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 11 |
Mechanical Durability | 10000 cycles |
[ue] Rated Operational Voltage | 250 V DC conforming to IEC 60947-2, 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Magnetic Tripping Current | 4000-4000 A |
Earth-Leakage Protection | without |
Breaking Capacity Code | N |
Contact Position Indicator | yes |
Downside Connection | front |
Upside Connection | front |
Product Name | EasyPact EZC |
protection_type | overload protection,short-circuit protection |
Standards | JIS C8201-2-2,EN/IEC 60947-2,GB/T 14048.2,EN/IEC 60947-1 |
Device Application | distribution |
Range of Product | EasyPact |
Electrical Durability | category A: 1000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Connection pitch | 44 mm |
Device short name | Easypact EZC400N |
Network type | AC,DC |
Pollution degree | 3 conforming to IEC 60947 |
Protected poles description | 3t |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | without protection |
Local Signalling | positive contact indication |
Circuit breaker name | Easypact EZC400N |
Height | 255 mm |
Depth | 140 mm |
width | 185 mm |
Market segment | small commercial |
Compatibility code | EZC400 |
IP degree of protection | IP20 conforming to IEC 60529 |
Utilisation category | category A |
Mounting support | backplate |
Protection Type | overload protection,short-circuit protection |
Brand | Schneider Electric |
Height | 25.5 |
Width | 14 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account