
circuit breaker Easypact EZC400H - TMD - 320 A - 4 poles 3d
Description
This is a 320A circuit breaker for EasyPact EZC400H. This product can work below rated operational voltage(Ue) 440VAC at 50/60Hz. The ultimate breaking capacity(Icu) is 50kA at 440V, in terms of complete range Ics=100%Icu(Ics= 50%Icu at 440V. This version of product is designed 4 poles frame with detection on 3 poles,equiped TMD trip unit for thermal-magnetic protection. It is compliance with standard IEC60947, CE certification and some independent lab(KEMA,ASEFA,TUV) or third-party Tilva. This device is certified for operation in pollution degree III environment as defined by IEC60947, and pass the test of extremely atmospheric conditions. Device can be mounted vertically or horizontally in a metal enclosure,and against from safety risk by padlocking. The degree of protection is IP40 for direct rotary handle,and IP54 for extended rotary handle. This series have slots used for indication or voltage release auxiliaries positioning , depending on where it is inserted in the device behind the front cover of circuit breaker. The fixed dimension is 185mm(width),255mm(height),110mm(Depth).
Product Details
Weight (in Kg) | 6.3 |
---|---|
Net weight | 6.4 kg |
Product or Component Type | circuit breaker |
Control Type | toggle |
Colour | black |
Quantity Per Set | 1 piece |
Trip Unit Technology | thermal-magnetic |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 50 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 70 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | fixed |
Length | 140 |
Mechanical Durability | 10000 cycles |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Magnetic Tripping Current | 5000-5000 A |
Trip Unit Rating | 320-320 A at 50 °C |
Earth-Leakage Protection | without |
Breaking Capacity Code | H |
Contact Position Indicator | yes |
Downside Connection | front |
Long Time Delay Adjustment Type | fixed |
Long Time Pick-up Adjustment Type Lr | fixed |
Upside Connection | front |
[Ue] Rated Operational Voltage | 250 V DC conforming to IEC 60947-2 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Name | EasyPact EZC |
Poles description | 4P |
protection_type | short-circuit protection overload protection |
Standards | EN/IEC 60947-1 GB/T 14048.2 JIS C8201-2-2 EN/IEC 60947-2 |
Device Application | distribution |
Range of Product | EasyPact |
[Ics] Rated service breaking capacity | 25 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 35 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | category A: 3000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Connection pitch | 45 mm |
Device short name | Easypact EZC400H |
Network type | DC AC |
Pollution degree | 3 conforming to IEC 60947 |
Protected poles description | 3t |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | without protection |
Local Signalling | positive contact indication |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Easypact EZC400H |
Height | 255 mm |
Depth | 140 mm |
width | 185 mm |
Market segment | small commercial |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Ambient air temperature for storage | -35-85 °C |
Compatibility code | EZC630 |
IP degree of protection | IP20 conforming to IEC 60529 |
Utilisation category | category A |
Suitability for isolation | yes conforming to IEC 60947-2 |
Brand | Schneider Electric |