
circuit breaker Easypact EZC100H - TMD - 60 A - 1 pole 1d
Description
EasyPact EZC100H is a 1 pole fixed circuit breaker designed for the protection of low voltage electrical installations. It is used for standard applications in industries and buildings, offering good performance at competitive price The breaking capacity (Icu) is 25kA rms at 240VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz or 125VDC. The rating of the thermal-magnetic trip unit is 60A. The trip unit provides fixed overload and instantaneous protections. The dimensions for this 1 pole version are 25mm (W) x 130mm (H) x 60mm (D). Easypact EZC100H is compliant with international standards (IEC 60947, UL 508) and marine certifications.
Product Details
Weight (in Kg) | 0.345 |
---|---|
Product or Component Type | circuit breaker |
Control Type | toggle |
Trip Unit Technology | thermal-magnetic |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | fixed |
Length | 60 |
Mechanical Durability | 8500 cycles |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Network frequency | 50/60 Hz |
Trip Unit Rating | 60-60 A at 50 °C |
Earth-Leakage Protection | without |
Breaking Capacity Code | H |
Downside Connection | front |
Upside Connection | front |
[Ue] Rated Operational Voltage | 125 V DC conforming to IEC 60947-2 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Name | EasyPact EZC |
Poles description | 1P |
protection_type | short-circuit protection overload protection |
Standards | JIS C8201-2-2 EN/IEC 60947-2 GB/T 14048.2 EN/IEC 60947-1 |
Device Application | distribution |
Range of Product | EasyPact |
[Ics] Rated service breaking capacity | 5 kA at 125 V DC conforming to IEC 60947-2 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 2.5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 2.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Connection pitch | 25 mm |
Device short name | Easypact EZC100H |
Network type | AC DC |
Pollution degree | 3 conforming to IEC 60664-1 3 conforming to IEC 947-1 |
Protected poles description | 1t |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | without protection |
Local Signalling | positive contact indication |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Easypact EZC100H |
Height | 130 mm |
Depth | 60 mm |
width | 25 mm |
Market segment | small commercial |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Ambient air temperature for storage | -35-85 °C |
Compatibility code | EZC100 |
IP degree of protection | IP20 conforming to IEC 60529 |
Utilisation category | category A |
Suitability for isolation | yes conforming to IEC 60947-2 |
Brand | Schneider Electric |