
circuit breaker,EasyPact EZC100F ,TMD, 16A ,3 poles 3d
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker,EasyPact EZC100F ,TMD, 16A ,3 poles 3d
Incl. Tax
Incl. Tax
Description
Product Details
ICS Rated Service Breaking Capacity | 2.5 kA at 125 V DC conforming to IEC 60947-2,2.5 kA at 250 V DC conforming to IEC 60947-2,2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2,3.75 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2,5 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2,12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
Product or Component Type | circuit breaker |
Breaking Capacity | 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2,5 kA Icu at 125 V DC 1P conforming to IEC 60947-2,5 kA Icu at 250 V DC 2P conforming to IEC 60947-2,5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2,7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,10 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 60 |
Mechanical Durability | 8500 cycles |
[ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2, 250 V DC conforming to IEC 60947-2 |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Earth-Leakage Protection | without |
Breaking Capacity Code | F |
Downside Connection | front |
Upside Connection | front |
Product Name | EasyPact EZC |
protection_type | overload protection,short-circuit protection |
Standards | EN/IEC 60947-1,JIS C8201-2-2,GB/T 14048.2,EN/IEC 60947-2 |
Device Application | distribution |
Range of Product | EasyPact |
Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Connection pitch | 25 mm |
Device short name | Easypact EZC100F |
Network type | AC,DC |
Pollution degree | 3 conforming to IEC 60947 |
Protected poles description | 3t |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | without protection |
Local Signalling | positive contact indication |
Circuit breaker name | Easypact EZC100F |
Height | 130 mm |
Depth | 60 mm |
width | 75 mm |
Compatibility code | EZC100 |
IP degree of protection | IP20 conforming to IEC 60529 |
Utilisation category | category A |
Mounting support | backplate |
Protection Type | overload protection,short-circuit protection |
Brand | Schneider Electric |