Schneider Electric circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating thermal magnetic TM-D trip unit, 4P 4d
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating thermal magnetic TM-D trip unit, 4P 4d
Incl. Tax
Incl. Tax
Description
Product Details
ICS Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2,36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2,23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
Net weight | 6.3 kg |
Product or Component Type | circuit breaker |
Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2,36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2,30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 110 |
Mechanical Durability | 15000 cycles |
Poles Description | 4P |
Network frequency | 50/60 Hz |
Earth-Leakage Protection | without |
Neutral Position | left |
Breaking Capacity Code | F |
Contact Position Indicator | yes |
Downside Connection | front |
Upside Connection | front |
Product Name | EasyPact CVS |
protection_type | short-circuit protection (magnetic),overload protection (thermal) |
Standards | IEC 60947-2,EN 60947-2 |
Device Application | distribution |
Range of Product | EasyPact CVS400...630 |
Electrical Durability | 6000 cycles 415 V In conforming to IEC 60947-2 |
Connection pitch | 45 mm |
Device short name | CVS400F |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 4D |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | 1 x Ir (4D) |
Height | 255 mm |
Depth | 110 mm |
width | 185 mm |
Compatibility code | CVS400 |
IP degree of protection | IP40 |
Utilisation category | category A |
Mounting support | backplate |
Protection Type | short-circuit protection (magnetic),overload protection (thermal) |
Brand | Schneider Electric |