
circuit breaker EasyPact CVS100BS, 25 kA at 415 VAC, 32 A rating thermal magnetic TM-D trip unit, 4P 3d
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker EasyPact CVS100BS, 25 kA at 415 VAC, 32 A rating thermal magnetic TM-D trip unit, 4P 3d
Incl. Tax
Incl. Tax
Description
Product Details
ICS Rated Service Breaking Capacity | 25 kA at 200/240 V AC 50/60 Hz conforming to IEC 60947-2,17 kA at 380/400 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
Net weight | 1 kg |
Product or Component Type | circuit breaker |
Breaking Capacity | 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 200/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/400 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,25 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2,50 kA Icu at 200/240 V AC 50/60 Hz conforming to IEC 60947-2,25 kA Icu at 380/400 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 60 |
Mechanical Durability | 13000 cycles |
Poles Description | 4P |
Network frequency | 50/60 Hz |
Earth-Leakage Protection | without |
Neutral Position | left |
Breaking Capacity Code | BS |
Contact Position Indicator | yes |
Downside Connection | front |
Upside Connection | front |
Product Name | EasyPact CVS |
protection_type | instantaneous short-circuit protection,overload protection (long time) |
Standards | IEC 60947-2 |
Device Application | distribution |
Range of Product | EasyPact CVS100...160 |
Electrical Durability | 4000 cycles 415 V In conforming to IEC 60947-2 |
Connection pitch | 35 mm |
Device short name | CVS100BS |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 3D |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | no protection (3D) |
Height | 130 mm |
Depth | 60 mm |
width | 100 mm |
Compatibility code | CVS100 |
IP degree of protection | IP40 |
Utilisation category | category A |
Mounting support | backplate |
Protection Type | instantaneous short-circuit protection,overload protection (long time) |
Brand | Schneider Electric |