calcPageSize())"
/>
calcActive())">
Circuit breaker ComPacT NSXm H (70kA at 415VAC), 4 Poles 4d, 25A rating Micrologic 4.1 trip unit, EverLink connectors
C11H44V025L
Rp 9.881.000
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
C11H44V025L
Circuit breaker ComPacT NSXm H (70kA at 415VAC), 4 Poles 4d, 25A rating Micrologic 4.1 trip unit, EverLink connectors
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker ComPacT NSXm H (70kA at 415VAC), 4 Poles 4d, 25A rating Micrologic 4.1 trip unit, EverLink connectors
Rp 9.881.000
Description
Product Details
| Weight (in Kg) | 1.858 |
|---|---|
| Net weight | 1.63 kg |
| Product or Component Type | earth leakage circuit breaker |
| Control Type | toggle |
| Colour | grey (RAL 7016) |
| Trip Unit Protection Functions | LSoIR |
| Trip Unit Technology | electronic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 70 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 19 |
| Mechanical Durability | 20000 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| 9 mm Pitches | 12 module |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 25-25 A at 40 °C |
| Earth-Leakage Protection | integrated |
| Neutral Position | left |
| Breaking Capacity Code | H 70 kA 415 V AC |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 375 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 10...25 A |
| Long Time Pick-up Adjustment Type Lr | adjustable 9 settings |
| Residual Earth-Leakage Sensitity Adjustment Type | adjustable |
| Residual Earth-Leakage Time Delay Adjustment Type | adjustable |
| Short-Time Delay Adjustment Type | fixed |
| Short-Time Pick-up Adjustment Type Lsd | adjustable 9 settings |
| Thermal Memory | 20 minutes before and after tripping |
| Upside Connection | front |
| [Ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
| Product Name | ComPacT NSXm new generation |
| Connections Terminals | 1 Everlink lug wire size 2.5-70 mm², fine stranded copper 1 Everlink lug wire size 2.5-95 mm², rigid or stranded aluminium/copper |
| Poles description | 4P |
| Standards | EN/IEC 60947 |
| Device Application | distribution |
| Range of Product | ComPacT NSXm new generation |
| [Ics] Rated service breaking capacity | 100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 70 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 2.5 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 20000 cycles at 440 V In/2 10000 cycles at 440 V In 10000 cycles at 690 V In/2 5000 cycles at 690 V In |
| Connection pitch | 35 mm with spreaders 27 mm without spreaders |
| Device short name | NSXm 100H |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 4D |
| Range | ComPacT new generation |
| Trip unit name | Micrologic 4.1 |
| Neutral protection setting | 1 x Ir (4D) |
| [Isd] Short-time pick-up adjustment range | 1.5...10 x Ir |
| [tr] Long-time delay adjustment range | 200-200 s at 1.5 x Ir 8-8 s at 6 x Ir 5-5 s at 7.2 x Ir |
| Local Signalling | flag (green) for presence of auxiliary contacts |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| Mounting position | horizontal and vertical flat on the back |
| Power Dissipation Per Pole | 1.01 W |
| Number of slots | 1 slot(s) for auxiliary switch OF 1 slot(s) for alarm switch SD 1 slot(s) for voltage release MN or MX |
| Operating altitude | 2000 m without derating 5000 m with derating |
| [IΔn] Residual earth-leakage sensitive adjustment | 30-30 mA 100-100 mA 300-300 mA 500-500 mA 1-1 A 3-3 A 5-5 A |
| [Δt] Residual earth-leakage time delay adjustment | 0-0 ms 60-60 ms 150-150 ms 500-500 ms 1000-1000 ms |
| Earth-leakage protection class | class A class AC |
| Earth-leakage sensitivity | 30 mA for class A 100 mA for class A 300 mA for class A 500 mA for class A 1 A for class A 30 mA for class AC 100 mA for class AC 300 mA for class AC 500 mA for class AC 1 A for class AC 3 A for class AC 5 A for class AC |
| Height | 144 mm |
| Depth | 80 mm |
| width | 108 mm |
| [Uimp] rated impulse withstand voltage | 8 kV |
| Ambient air temperature for storage | -40-85 °C |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to IEC 60947-2 |
| Brand | Schneider Electric |
| Height | 15 |
| Width | 14 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













