
circuit breaker Compact NSXm 16A 4P 25kA at 380/415V(IEC) EverLink lug
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker Compact NSXm 16A 4P 25kA at 380/415V(IEC) EverLink lug
Incl. Tax
Incl. Tax
Description
Product Details
ICS Rated Service Breaking Capacity | 50 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2,25 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2,20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2,10 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
Net weight | 1.42 kg |
Product or Component Type | circuit breaker |
Breaking Capacity | 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Colour | grey (RAL 7016) |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2,25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2,20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 80 |
Mechanical Durability | 20000 cycles |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Poles Description | 4P |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
9 mm Pitches | 12 module |
Network frequency | 50/60 Hz |
Magnetic Tripping Current | 500-500 A |
Earth-Leakage Protection | without |
Neutral Position | left |
Breaking Capacity Code | B 25 kA 415 V AC |
Product Name | ComPact NSXm |
protection_type | L : for overload protection (thermal),I : for short-circuit protection (magnetic) |
Standards | EN/IEC 60947 |
Device Application | protection,distribution |
Range of Product | ComPact NSXm |
Electrical Durability | 10000 cycles at 440 V In,20000 cycles at 440 V In/2,5000 cycles at 690 V In,10000 cycles at 690 V In/2 |
Connection pitch | 35 mm with spreaders,27 mm without spreaders |
Device short name | NSXm 16B |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 3D |
Range | ComPact |
Trip unit name | TM-D |
Number of slots | 1 slot(s) for auxiliary switch OF,1 slot(s) for alarm switch SD,1 slot(s) for voltage release MN or MX |
Operating altitude | 0...2000 m without derating,2000...5000 m with derating |
Height | 137 mm |
Depth | 80 mm |
width | 108 mm |
IP degree of protection | IP40 conforming to IEC 60529 |
Utilisation category | category A |
Mounting support | plate,DIN rail |
Protection Type | L : for overload protection (thermal),I : for short-circuit protection (magnetic) |
Brand | Schneider Electric |